Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
MFFA/MFFB/MFFC-ZK - Fixed castor
Bill of material
MFFA 150 ZK
ORDERNO
Article-number
MFFA 150 ZK
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
220 kg
PF
Preload force
90 daN
MST
Max. spring travel
28 mm
H
Overall height H
233 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices